4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle
Image of 810C 4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle
Image of 810C 4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle
play
play
RACO Crushed Corner Exposed Work Covers Review & Installation
+3
Image of 810C 4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle

4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle

Marca: Raco

ID de catálogo: 810C

4 in. Square Cover, Exposed Work, 2.141 in. dia. 30-50A Receptacle

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Catalog Number

810C

Familia de producto

4 in. Square Exposed Work/Surface Covers

Material

Steel

Paintable/Stainable

No

Size

4 in

Tipo de producto

Cover

Type

Exposed Cover

UPC

050169999851

Dimensiones

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Weight

0.316 lb

Width

4.125 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

Logística

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780