Image of 902C 4 in. Square Cover, Exposed Work, Duplex
Image of 902C 4 in. Square Cover, Exposed Work, Duplex
play
play
RACO Crushed Corner Exposed Work Covers Review & Installation
+3
Image of 902C 4 in. Square Cover, Exposed Work, Duplex

4 in. Square Cover, Exposed Work, Duplex

Marca: Raco

ID del Catálogo: 902C

4 in. Square Cover, Exposed Work, Duplex

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Catalog Number

902C

EU RoHS Indicator

Familia de producto

4 in. Square Exposed Work/Surface Covers

Material

Steel

Paintable/Stainable

No

Size

4 in

Tipo de producto

Cover

Type

Exposed Cover

UPC

050169999950

Dimensiones

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Weight

0.344 lb

Width

4.125 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

EU RoHS Indicator

Logística

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780