Image of 787 4 in. Square Single Device Cover, Flat
Image of 787 4 in. Square Single Device Cover, Flat
play
Image of 787 4 in. Square Single Device Cover, Flat
+2
Image of 787 4 in. Square Single Device Cover, Flat

4 in. Square Single Device Cover, Flat

Marca: Raco

ID de catálogo: 787

4 in. Square Single Device Cover, Flat

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Application

Raised device covers are used for mounting switches or receptacles

Catalog Number

787

Material

Steel

Size

4 in

Tipo de producto

Cover

Type

Mud Ring

UPC

050169007877

Dimensiones

Dimensions

0.063 in x 4 in x 4 in

Height

4 in

Length

0.063 in

Size

4 in

Weight

0.177 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000