

Marca: Raco
ID de catálogo: 1432

Catalog Number
1432
Conduit Type
Rigid/IMC
Connector Type
Set-Screw
Familia de producto
EMT
Fitting Type
Couplings
Material
Steel
Tipo de producto
Commercial Fittings
UPC
050169014325
Dimensions
2.203 in x 0.859 in x 0.859 in
Height
0.859 in
Length
2.203 in
Trade Size
1/2 in
Weight
0.148 lb
Width
0.859 in
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
8000