

Marca: Raco
ID de catálogo: 2652

Catalog Number
2652
Conduit Type
Rigid/IMC
Familia de producto
Rigid/IMC
Fitting Type
Couplings
Material
Die Cast Zinc
Tipo de producto
Commercial Fittings
UPC
050169026526
Altura del paquete
3.54 in
Ancho del paquete
3.54 in
Dimensions
1 in x 1.75 in x 1.75 in
Height
1.75 in
Length
1 in
Longitud del paquete
5.11 in
Peso del paquete
1.725 lb
Trade Size
1/2 in
Weight
0.269 lb
Width
1.75 in
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000