Image of 9015R Adjustable Box Mounting Brace
Image of 9015R Adjustable Box Mounting Brace
Image of 9015R Adjustable Box Mounting Brace
Image of 9015R Adjustable Box Mounting Brace
Image of 9015R Adjustable Box Mounting Brace

Adjustable Box Mounting Brace

Marca: Raco

ID de catálogo: 9015R

Adjustable Box Mounting Brace, Adjust 15 in. to 26 in., for 4 in. or 4-11/16 in. Square Boxes that are 1-1/2 in. or 2-1/8 in. Deep

Raco Non-Adjustable Mounting Bracket is for the 4 in. or 4-11/16 in. electrical box. The bracket adjusts from 15 in. to 26 in. stud spacing. The bracket can be used for metal or wood stud box positioning.

  • Available for 1-1/2 in. or 2-1/8 in. deep boxes
  • Locator dimples on face of bar allows for exact positioning of single or multiple boxes
  • Dimple feature provides quick start of screws, and reinforcement to prevent box mounting screws from stripping out when box is mounted
  • Design of adjsutable brace allows ground screw to clear when box is mounted
  • Boxes attach easily with self-tapping screws

General

Accessory Type

Box

Catalog Number

9015R

Familia de producto

Box Support Products

Tipo de producto

Steel Box Support Products & Accessories

Type

Mounting Bracket

UPC

050169990155

Dimensiones

Dimensions

3.75 in x 24 in x 1.25 in

Height

1.25 in

Length

3.75 in

Weight

0.45 lb

Width

24 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

Logística

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5400