

Marca: Raco
ID de catálogo: 1366
Catalog Number
1366
Familia de producto
Miscellaneous Fittings
Fitting Type
Washers
Material
Steel
Tipo de producto
Commercial Fittings
UPC
050169013663
Altura del paquete
2.875 in
Ancho del paquete
4.5 in
Dimensions
0.064 in x 1.531 in x 1.531 in
Height
1.531 in
Length
0.064 in
Longitud del paquete
7 in
Peso del paquete
1.9 lb
Trade Size
1 in to 1/2 in
Weight
0.019 lb
Width
1.531 in
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
64000