Image of 1367 1 in. to 3/4 in. Reducing Washer
*Imagen representativa
Image of 1367 1 in. to 3/4 in. Reducing Washer

1 in. to 3/4 in. Reducing Washer

Marca: Raco

ID de catálogo: 1367

1 in. to 3/4 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1367

Fitting Type

Washers

Material

Steel

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169013670

Dimensions

Dimensions

0.064 in x 1.531 in x 1.531 in

Height

1.531 in

Length

0.064 in

Package Height

2.875 in

Package Length

6.75 in

Package Weight

1.4 lb

Package Width

4.625 in

Trade Size

1 in to 3/4 in

Weight

0.014 lb

Width

1.531 in

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

64000