Image of B208 B208
Image of B208 B208

B208

Marca: Burndy

ID de catálogo: B208

Molde de extremo a extremo

BCC-1 Type Molds Are Used For Horizontal End To End Cable Connections, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

General

Application

For Horizontal End To End Cable Connections

Catalog Number

B208

Familia de producto

Grounding and Bonding Connectors>Exothermic Connectors>Molds, Shots

Sub Brand

BURNDYWELD

Tipo de producto

Molds

Trade Name

BURNDYWeld®

UPC

781810378007

UPC 14 Digit GTIN

00781810378007

Relacionado con el Conductor

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor Type

CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

1

Pallet Quantity

480