

Marca: Burndy
ID de catálogo: B588
Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Cable to Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 IN Chain Extension For 4 IN To 10 IN Pipe Use (2) 20 IN Chain Extensions For Pipe Sizes Between 10 IN And 16 IN, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Pipe Size: 12 IN And Up
Application
For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface
Catalog Number
B588
Familia de producto
Grounding and Bonding Connectors>Exothermic Connectors>Molds, Shots
Sub Brand
BURNDYWELD
Tipo de producto
Molds
Trade Name
BURNDYWeld®
UPC
781810393932
UPC 14 Digit GTIN
00781810393932
Conductor - Copper Str Size
2 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
480