BG12 Trenza de Cobre, 12" Largo, 1 Trenza, 2 Agujeros 2 Férulas, 7/16" Espárrago, 1-1/2" Espacio Entre Agujeros, 415 amperios Interior, 495 amperios
Image of BG12 BG12 Trenza de Cobre, 12" Largo, 1 Trenza, 2 Agujeros 2 Férulas, 7/16" Espárrago, 1-1/2" Espacio Entre Agujeros, 415 amperios Interior, 495 amperios
Image of BG12 BG12 Trenza de Cobre, 12" Largo, 1 Trenza, 2 Agujeros 2 Férulas, 7/16" Espárrago, 1-1/2" Espacio Entre Agujeros, 415 amperios Interior, 495 amperios

BG12 Trenza de Cobre, 12" Largo, 1 Trenza, 2 Agujeros 2 Férulas, 7/16" Espárrago, 1-1/2" Espacio Entre Agujeros, 415 amperios Interior, 495 amperios

Marca: Burndy

ID del Catálogo: BG12

Copper Braid, 12" Long, 1 Braid, 2 Holes 2 Ferrules, 7/16" Stud, 1-1/2" Stud Hole Spacing, 415 amps Indoor, 495 amps Outdoor.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Application

Flexible copper braid jumpers designed to take up linear expansion and contraction

Catalog Number

BG12

Connector Type

Braid

Familia de producto

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Yes

Sub Brand

CU BRAID JUMPER

Tipo de producto

Mechanical

Type

B, Flexible

UPC

781810807064

UPC 14 Digit GTIN

00781810807064

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.75 in

Dimension - Pad Width inch

1.50 in

Length

12 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Clasificaciones Eléctricas

Rating - Indoor Amperage

415

Rating - Outdoor Amperage

495

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuración

Connector Type

Braid

Logística

Carton Quantity

4

Pallet Quantity

480