Image of CT50300C Brida para cables
Image of CT50300C Brida para cables

Brida para cables

Marca: Burndy

ID de catálogo: CT50300C

Atadura de Nylon 6/6 Natural, 3" Max. 50 libras, 11.75" de largo.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT50300C

Color

Natural

Familia de producto

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tipo de producto

Standard Tie

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810332566

UPC 14 Digit GTIN

00781810332566

Dimensiones

Altura del paquete

1.25 in

Ancho del paquete

6 in

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

286 mm

Dimension - Length Overall inch

11.25 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

11.75 in

Longitud del paquete

16 in

Peso del paquete

0.43 lb

Certificaciones y Cumplimiento

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-7-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Relacionado con la Fuerza

Rating - Minimum Tensile Strength lbs

50

Relacionado con la Operación

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logística

Carton Quantity

5000

Pallet Quantity

99999