Image of BUIG2 BUIG2
*Imagen representativa
Image of BUIG2 BUIG2

BUIG2

Marca: Killark

ID de catálogo: BUIG2

Pasamuros de hierro aislado de 3/4.

  • Lay-in lug style provides an easy means of inserting ground wire
  • Dual rated aluminum grounding lugs may be used with copper or aluminum grounding conductors
  • Insuliner temperature rated at 150°C
  • Malleable construction insures mechanical protection for the raceway
  • Zinc electro plated for corrosion protection

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

General

Application

For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.

Catalog Number

BUIG2

Color

Gris

Familia de producto

Fittings

Finish Type

Natural

Material

Zinc

Series

BUIG Series

Type

Insulated Grounding Bushing

UPC

783936110714

Dimensiones

Dimensions

1.3 in x 0.6 in x 0.75 in

Gross Weight with Packaging

0.1

Height

0.75 in

Hub Size

3/4"

Length

1.3 in

Weight

0.1 lb

Width

0.6 in

Logística

Carton Quantity

50