

Marca: Hubbell Premise Wiring
ID de catálogo: MCCPSS19TS
4 Front 4 Rear Outlets
Application
15A-120V
Catalog Number
MCCPSS19TS
Color
Black
Construction Material - Main
Steel
Item Type
15A 125V
Receptacle Type
NEMA 5-15R
Sub Brand
Power Distribution
Type
Rack Mount
UPC
662620802770
Depth
5.25 in
Thickness
0.0781
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Amperage Description
15 A
Current Rating
15 A
Voltage Rating
120 V
Voltage Rating Description
120 V
Industry Standard(s)
UL
Sensing Range
19 IN
Carton Quantity
1