Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets
Image of REKZ Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets
Image of REKZ Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets
play
RE‑BOX® Low‑Profile Wall‑Mount Network Cabinet
play
Unboxing the RE‑BOX® Low‑Profile Wall Cabinet

Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets

Marca: Hubbell Premise Wiring

ID de catálogo: REKZ

Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets

Equipment Mounting Bracket for Wall Mount Cabinets

8.75" Equipment Mounting Bracket

General

Application

QUADCAB Accessories

Catalog Number

REKZ

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Type

Equipment Brackets

UPC

662620829135

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

120