




Marca: Bell
ID de catálogo: 5386-0
Catalog Number
5386-0
Color
Gris
Construction
Metallic
EU RoHS Indicator
Familia de producto
Metallic Single-Gang Boxes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Thread Size
3/4 in
Tipo de producto
Weatherproof Boxes & Extensions
Type
1-gang, deep
UPC
050169538609
Actual Depth
2.801 in
Altura del paquete
4.566 in
Ancho del paquete
2.811 in
Cubic Capacity
22.5 cu.in
Depth
2.807 in
Height
4.563 in
Longitud del paquete
2.807 in
Peso del paquete
0.827 lb
Thread Size
3/4 in
Width
2.811 in
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
15
Packaging Type
Shrinkwrap
Pallet Quantity
1050
Standard Package
15