



Marca: TayMac
ID de catálogo: RLL350
Catalog Number
RLL350
Conduit Type
Rigid/IMC
Familia de producto
Conduit Bodies
Fitting Type
Conduit Bodies
Material
Aluminum
Tipo de producto
Conduit Bodies
Type
LL Type Conduit Bodies
UPC
092326213301
Cubic Capacity
323 cu.in
Dimensions
15.65 in x 7.66 in x 5.59 in
Height
5.59 in
Length
15.65 in
Trade Size
3-1/2 in
Weight
4.05 lb
Width
7.66 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
50
Standard Package
1