

Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: FBMP6KS
Horizontial 1-Gang Sub-Plate with (1) StyleLine/Decorator Opening Including (1) Hubbell ISF6GY 6-Port Frame
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
FBMP6KS
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Series
Size
2-Gang;4-Gang;6-Gang
Type
2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585191577
Size
2-Gang;4-Gang;6-Gang
Weight
0.086 lb
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
10
Pallet Quantity
3780