Image of HBLALU5017 Metal Raceway, Internal Elbow, HBLALU5000 Series
Image of HBLALU5017 Metal Raceway, Internal Elbow, HBLALU5000 Series

Metal Raceway, Internal Elbow, HBLALU5000 Series

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBLALU5017

Metal Raceway, Internal Elbow, HBLALU5000 Series

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

General

Catalog Number

HBLALU5017

EU RoHS Indicator

Item Type

HBLALU5000 Series

Material

Aluminum

Series

HBLALU5000

Specifications

  • Device Type - Internal Elbow
  • Material - Anodized Aluminum

Style

Internal

Type

Elbows

UPC

783585110875

Dimensions

Weight

1.95 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1