Image of HBLALU4811 Metal Raceway, 90 Degree Flat Elbow, HBLALU4800 Series
Image of HBLALU4811 Metal Raceway, 90 Degree Flat Elbow, HBLALU4800 Series

Metal Raceway, 90 Degree Flat Elbow, HBLALU4800 Series

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBLALU4811

Metal Raceway, 90 Degree Flat Elbow, HBLALU4800 Series

  • Available in both single and two channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

General

Catalog Number

HBLALU4811

EU RoHS Indicator

Item Type

HBLALU4800 Series

Material

Aluminum

Series

HBLALU4800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Flat Elbow
  • Trak Item - Fittings

Style

Flat

Type

Elbows

UPC

783585218786

Dimensions

Weight

2.6 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1