

Marca: Hubbell Wiring Device-Kellems
ID de catálogo: PT1ABC5
Standard Product
Application
5' Base and Cover- Adhesive Back
Catalog Number
PT1ABC5
Color
Office White
Construction
Extruded
Cover Type
Removable
EU RoHS Indicator
Familia de producto
PT1
Item Type
PT1 PremiseTrak Series
Knockouts
None
Material
Non-Metallic
Performance
Specifications
Style
Single Channel
Sub Brand
Non-Metallic Raceway Products
Type
Base and Cover
UPC
783585337845
Length
5 ft
Weight
0.13 lb
Width
0.8 in
EU RoHS Indicator
Industry Standard(s)
UL 5A
Non Hazardous Location
Non-Hazardous
Performance
Knockouts
None
Carton Quantity
100
Pallet Quantity
11000