Image of YF2/022UI YF2/022UI, Bare Ferrule For 2/0 AWG
Image of YF2/022UI YF2/022UI, Bare Ferrule For 2/0 AWG

YF2/022UI, Bare Ferrule For 2/0 AWG

Marca:

ID del Catálogo:

YF2/022UI

Cu Alloy Bare Ferrule, Smooth Funnel Entry, 2/0 AWG, 0.87" L, Seamless bbl, Tin Plated, For Use On Cu Cond.

Features: Wire Ferrules Are Also Known As Cord End Terminals Or Bootlace Ferrules, These Are Electrical Connectors Used To Terminate Stranded Wires, These Terminals Are Made Of Electrolytically Tin Plated Copper, Uninsulated Ferrules Are Designed To Form Neat End Terminations To Multi-Strand Cables Or Wires, Smooth Funnel Entry Assists In Wire Insertion, Specifically Designed To Aid In Termination Of Extra Flexible Fine Stranded Conductor, Provides Enhanced Flexibility Relating To Wire Termination And Management, A Positive Contact Surface Helps Ensure System Integrity, Made Of Electrolytic Copper, Tin Plated, Seamless Barrels, Smooth Funnel Entry To Make Wire Insertion Easier, RoHs Compliant, Recommended Tooling: YF0801TOOL, YF0401TOOL

Detalles del producto

General

Application

For Use On Copper Conductor

Catalog Number

YF2/022UI

Connector Type

End Termination

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

781810479834

UPC 12 Digit

7818104798344

Dimensiones

Dimension - D inch

0.53 in

Dimension - D1 inch

0.50 in

Dimension - D2 inch

0.64 in

Dimension - Length Side A inch

0.87 in

Length

0.866 in

Width

0.642 in

Relacionado con el Conductor

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor Size

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

50

Recursos y descargas

Avisos para clientes

Especificaciones

Product Cross Section Image(s)

Dibujos de venta

Catálogo interactivo