CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Aluminum Powder Paint Finish
Image of 24GTCVRALU CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Aluminum Powder Paint Finish

CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Aluminum Powder Paint Finish

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: 24GTCVRALU

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Aluminum Powder Paint Finish

  • Estilo enrasado sin inserto de cubierta
  • Abertura de cubierta de 180 grados para quedar plana y reducir el riesgo de tropiezos
  • Dos grandes puertas de salida de cables
  • Construcción de cubierta de aluminio fundido a presión para una mayor durabilidad
  • Cumple los requisitos UL 514A para agua sucia
  • Cumple la ADA

Flush Cover without Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTCVRALU

Color

Aluminum Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Finish Type

Aluminum

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Type

Recessed Concrete Floor Box Cover

Type of Use

Tile/ Flush

Typical Application

Tile/ Flush

UPC

783585526911

Dimensiones

Length

10.69 in

Size

2-Gang;4-Gang

Width

6.19 in

Relacionado con el Conductor

Cable Entry

(2) Egress Doors

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuración

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logística

Carton Quantity

1

Pallet Quantity

88