

Marca: Killark
ID de catálogo: CL-2
Designed for easier wire pulling. Includes cover and gasket.
Application
90º pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.
Catalog Number
CL-2
Color
Gris
Cover Type
Cast
Familia de producto
Fittings
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CL Series
Type
Pulling Elbow
UPC
783936070025
Dimensions
4.75 in x 4.75 in x 2.75 in
Gross Weight with Packaging
0.21
Height
2.75 in
Hub Size
3/4"
Length
4.75 in
Width
4.75 in
CSA File Number
LR11852
UL File Number
E22699
Carton Quantity
5