Image of YC1L12 Compresión C-Tap
Image of YC1L12 Compresión C-Tap

Compresión C-Tap

Marca: Burndy

ID de catálogo: YC1L12

Macho de cobre de compresión en C, pared fina, 3 AWG (paso), 4-3 AWG (derivación).

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Bare copper range taking connector allows for less inventory
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

General

Application

Wire Tap

Catalog Number

YC1L12

Color Code

Black

Connector Type

C-TAP

Die Index

13

Familia de producto

COMPRESSION

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Sub Brand

CRIMPIT

Temperature Rating

194

Tipo de producto

Run/Tap

Trade Name

CRIMPIT™

Type

YC-L Series

UPC

781810040164

UPC 14 Digit GTIN

00781810040164

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.55 in

Dimension - D inch

1.75 in

Dimension - Pad Width inch

0.34 in

Dimension - Strip Length inch

1-13/16

Longitud del paquete

0 in

Peso del paquete

0 lb

Clasificaciones Eléctricas

Voltage - Maximum

35000

Relacionado con el Conductor

Conductor - Copper Str Run

1 AWG-3 AWG

Conductor - Copper Str Run Range

1 AWG-3 AWG

Conductor - Copper Str Tap

4 AWG-12 AWG

Conductor - Copper Str Tap Range

4 AWG-12 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG-12 AWG

Conductor Type

CODE

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Operación

Temperature Rating

194

Configuración

Connector Type

C-TAP

Logística

Carton Quantity

100

Pallet Quantity

23200