Image of YH3434 Compresión H-Tap
Image of YH3434 Compresión H-Tap

Compresión H-Tap

Marca: Burndy

ID de catálogo: YH3434

Macho de cobre de compresión H, 500-250 kcmil (principal), 500 kcmil-4/0 AWG (derivación), estañado.

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH3434

Color Code

Brown

Connector Type

H-TAP

Die Index

1104

Familia de producto

COMPRESSION

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Sub Brand

CRIMPIT

Temperature Rating

194

Tipo de producto

Run/Tap

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810144213

UPC 14 Digit GTIN

00781810144213

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Height inch

2.43 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Strip Length inch

1-1/8

Dimension - Width fraction

1.15 in

Dimension - Width inch

2.43 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper Flex G Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex G Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex G Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex G Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Flex H Run

350 kcmil

Conductor - Copper Flex H Run Range

350 kcmil

Conductor - Copper Flex H Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex H Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Flex I Run

350 KCMIL-4/0 AWG

Conductor - Copper Flex I Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex I Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex I Tap Range

350 KCMIL-4/0 AWG

Conductor - Copper Flex K Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex K Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex K Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex K Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Flex M Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex M Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex M Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Flex M Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

500 KCMIL-250 KCMIL

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

500 KCMIL-4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Operación

Temperature Rating

194

Configuración

Connector Type

H-TAP