Horizontal Cable Management, M Series, 1-Unit, With Cover, Black
Image of HM1C Horizontal Cable Management, M Series, 1-Unit, With Cover, Black
Image of HM1C Horizontal Cable Management, M Series, 1-Unit, With Cover, Black
Image of HM1C Horizontal Cable Management, M Series, 1-Unit, With Cover, Black
Image of HM1C Horizontal Cable Management, M Series, 1-Unit, With Cover, Black
Image of HM1C Horizontal Cable Management, M Series, 1-Unit, With Cover, Black

Horizontal Cable Management, M Series, 1-Unit, With Cover, Black

Marca: Hubbell Premise Wiring

ID de catálogo: HM1C

Horizontal Cable Management, M Series,1-Unit, With Cover, Black

  • 1-Unit
  • With Cover
  • Black

General

Application

Horizontal

Catalog Number

HM1C

Type

Covers

UPC

662620553528

Logistics

Carton Quantity

1