Conducto no metálico, BaseTrak, 2 ó 3 canales, codo externo, base y tapa
Image of PB3EEBCA Conducto no metálico, BaseTrak, 2 ó 3 canales, codo externo, base y tapa
Image of PB3EEBCA Conducto no metálico, BaseTrak, 2 ó 3 canales, codo externo, base y tapa

Conducto no metálico, BaseTrak, 2 ó 3 canales, codo externo, base y tapa

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: PB3EEBCA

Conducto no metálico, BaseTrak, 2 ó 3 canales, codo externo, base y tapa.

Full capacity 1¼ in. bend radius external elbow

Standard Product

General

Application

External Elbow Base and Cover

Catalog Number

PB3EEBCA

Color

Office White

Cover Type

Removable

Familia de producto

PB2;PB3

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Sub Brand

Non-Metallic Raceway

Type

Elbows

UPC

783585310084

Dimensiones

Weight

1 lb

Certificaciones y Cumplimiento

Industry Standard(s)

UL 5A

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logística

Carton Quantity

10