Image of G1200 Conducto PolyTuff® I no metálico, gris, 2", 50 pies
Image of G1200 Conducto PolyTuff® I no metálico, gris, 2", 50 pies
Image of G1200 Conducto PolyTuff® I no metálico, gris, 2", 50 pies
Image of G1200 Conducto PolyTuff® I no metálico, gris, 2", 50 pies

Conducto PolyTuff® I no metálico, gris, 2", 50 pies

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: G1200

Administración de cables Kellems, sistema hermético a líquidos, conducto PolyTuff® I no metálico, gris, 2", 50 pies (15 m).

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

  • Sin bordes metálicos dentados
  • Núcleo de PVC rígido unido a una cubierta de PVC flexible
  • La construcción no metálica acaba con los problemas de fatiga y separación del metal.

Wet and Damp Locations

General

Application

UL1660

Catalog Number

G1200

Color

Gris

EU RoHS Indicator

Finish Type

Smooth

Item Type

Standard Product

Load Capacity

Extra Flexible

Material

Co-extruded rigid and flexible PVC

Performance

  • Electrical - Voltage Rating - 600V Maximum
  • Environmental - Operating Temperature - Dry Env. 0°F to +140°F (-18°C to +60°C)
  • Environmental - Operating Temperature - Oil Env. 0°F to +158°F (-18°C to +70°C)
  • Environmental - Operating Temperature - Wet Env. 0°F to +140°F (-18°C to +60°C)

Specifications

  • Bend Radius Inches (mm) - 10.00" (254.0)
  • Conduit ID/OD Inches (mm) - 2.03"/2.36" (51.6/59.9)
  • Material - Co-extruded rigid and flexible PVC
  • Trade Size - 2 Inch

Type

PolyTuff® I Liquidtight Conduit

UPC

783585333687

Dimensiones

Length

50 ft

Trade Size

2

Weight

0.68 lb

Width

2.36 in

Clasificaciones Eléctricas

Voltage Rating

600 V

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

  • Meets Requirements Of NEC
  • UL Listed 1660. Approved For Outdoor And Direct Burial

Relacionado con la Fuerza

Load Capacity

Extra Flexible

Relacionado con la Operación

Performance

  • Electrical - Voltage Rating - 600V Maximum
  • Environmental - Operating Temperature - Dry Env. 0°F to +140°F (-18°C to +60°C)
  • Environmental - Operating Temperature - Oil Env. 0°F to +158°F (-18°C to +70°C)
  • Environmental - Operating Temperature - Wet Env. 0°F to +140°F (-18°C to +60°C)

Logística

Carton Quantity

50

Pallet Quantity

350