

Marca: Raco
ID de catálogo: 2195RAC
Catalog Number
2195RAC
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
Familia de producto
Flexible Metal
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
Tipo de producto
Commercial Fittings
UPC
050169021958
Altura del paquete
7.48 in
Ancho del paquete
3.54 in
Dimensions
1.97 in x 2.063 in x 2.375 in
Height
2.375 in
Length
1.97 in
Longitud del paquete
5.11 in
Peso del paquete
2.96 lb
Trade Size
1-1/4 in
Weight
0.25 lb
Width
2.063 in
Certified Listed
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000