Image of KPA8CUP Conector de cobre sin recubrimiento
Image of KPA8CUP Conector de cobre sin recubrimiento

Conector de cobre sin recubrimiento

Marca: Burndy

ID de catálogo: KPA8CUP

Terminal de cobre, 1 agujero, 14 AWG (Sol)-6 AWG (Str), espárrago #10, 1 tornillo.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KPA8CUP

Connector Type

Terminal

Familia de producto

MECHANICAL

Hardware Type

# 12-24 SLOT

Installation Torque Recommended in-lb

35

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

No

Plating Type

Unplated

Sub Brand

SCRULUG

Tipo de producto

Terminal

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810354353

UPC 14 Digit GTIN

00781810354353

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.56 in

Dimension - Height fraction

64/79 in

Dimension - Height inch

0.81 in

Dimension - Height mm

20.6 mm

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.04 in

Dimension - N inch

0.22 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

15/32

Dimension - Stud Size inch

#10

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Longitud del paquete

0 in

Peso del paquete

0 lb

Relacionado con el Conductor

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

14 AWG-6 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

14 AWG-6 AWG

Conductor Size

14-8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Fuerza

Installation Torque Recommended in-lb

35

Configuración

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logística

Carton Quantity

1000

Pallet Quantity

50400