Image of HBL16PB Cord and Cable Reels, Pivot Base, For 16" Weatherproof Reel, Yellow

Cord and Cable Reels, Pivot Base, For 16" Weatherproof Reel, Yellow

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL16PB

Cord and Cable Reel Pivot Base, for 16" Weatherproof Reel

Construcción de acero con acabado en pintura en polvo amarilla

Standard Product

General

Application

For 16" Reels

Catalog Number

HBL16PB

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

Item Type

Pivot Base

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

Weight Lbs. (kg) - 13 (5.9)

Style

Pivot Base

Type

Accessory

UPC

783585209401

Clasificaciones Eléctricas

Duty

Heavy Duty

Relacionado con el Conductor

Nema Color

Yellow

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Relacionado con la Operación

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Logística

Carton Quantity

1