




Marca: Bell
ID de catálogo: MX1050S
Application
Flip
Catalog Number
MX1050S
Color
Gris
Construction
Metallic
Cover Type
Flip/Snap
Familia de producto
Metallic Device Covers
Material
Aluminum
Material Type
Metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Tipo de producto
Weatherproof Covers
Type
Cover
UPC
092326110655
Actual Depth
1.17 in
Altura del paquete
4.84 in
Ancho del paquete
2.87 in
Cubic Capacity
17.101656 cu.in
Depth
1.17 in
Height
4.84 in
Longitud del paquete
1.17 in
Peso del paquete
0.288 lb
Width
3.02 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3000
Standard Package
20