Image of DRUBGFI20 DIN Rail Utility Box, Complete Unit- GFCI, DIN Rail Box, 20A GFCI, Gray
Image of DRUBGFI20 DIN Rail Utility Box, Complete Unit- GFCI, DIN Rail Box, 20A GFCI, Gray

DIN Rail Utility Box, Complete Unit- GFCI, DIN Rail Box, 20A GFCI, Gray

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: DRUBGFI20

DIN Rail Utility Box, Complete Unit- GFCI, DIN Rail Box, 20A GFCI, Gray.

Hubbell’s DIN Rail Utility Box offers a labor saving way to provide utility power to any control cabinet. Installing the DIN Rail Utility Box is as easy as snapping the box onto a 35mm DIN Rail and connecting the line, neutral and ground wires to the terminal block. Utility power for fans, lights, laptop computers, testers or any other power requirement. If load limiting is a concern, Hubbell’s “CB” version comes with a 5 Amp circuit breaker that provides over-current protection to make sure that large loads are not drawn from the DIN Rail Utility Box. All Hubbell DIN Rail Utility Boxes may be mounted either vertically or horizontally on the DIN Rail; the “H” version comes with the terminal block mounted for easy wiring when the DIN Rail Utility Box is mounted horizontally.

  • It provide utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

20A 125V, 2-Pole 3-Wire Grounding

General

Application

Unit Pre-Wired with GFCI Duplex

Catalog Number

DRUBGFI20

Color

Gris

Construction

Molded and Fabricated

Horsepower - Maximum

1

Item Type

Complete Unit

Knockouts

None

Material

Composite

Material - Mounting Hardware

Vertical Mount, DIN Rail Mount

Number Of Outlets

1-Device

UPC

783585108179

Dimensiones

Dimensions

5.62 in x 3.31 in x 2.54 in

Display Size

Standard Sized Product

Height

2.54 in

Length

5.62 in

Weight

0.95 lb

Width

3.31 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Relacionado con el Conductor

Cable Entry

Terminals

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Relacionado con la Operación

Horsepower - Maximum

1

Configuración

Knockouts

None

Number Of Outlets

1-Device

Logística

Carton Quantity

5

Pallet Quantity

450