Image of HBLDS3J Disconnect Switches, 30A 600V AC, Unfused, With Jog, In NEMA 4X Enclosure

Disconnect Switches, 30A 600V AC, Unfused, With Jog, In NEMA 4X Enclosure

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLDS3J

Disconnect Switches, 30A 600V AC,Unfused, With Jog, In NEMA 4X Enclosure

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS3J

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Series

Non-Fused

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585457758

Clasificaciones Eléctricas

Amperage Rating

30 A

Current / Amperage Rating

30 A

Certificaciones y Cumplimiento

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

1