Locking Devices, Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal and White
Image of 3764 Locking Devices, Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal and White
Image of 3764 Locking Devices, Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal and White
Image of 3764 Locking Devices, Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal and White
Image of 3764 Locking Devices, Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal and White
+2
Image of 3764 Locking Devices, Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal and White

Locking Devices, Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal and White

Marca: Bryant

ID de catálogo: 3764

Locking Devices, Industrial, Female Connector Body, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

  • Female Connector Body
  • 50A 250V DC/600V AC
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

3764

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

50A Heavy Duty Connector-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786652552

Dimensions

Dimensions

6.50 in x 2.56 in x 2.56 in

Display Size

Standard Sized Product

Height

2.56 in

Length

6.5 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

50 Amp

Current Rating

50 A

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

4-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10