Dispositivos de bloqueo, Industrial, Receptáculo empotrado, 20A trifásico estrella 277/480V CA, 4 polos 4 hilos sin conexión a tierra, L19-20R
Image of 71920FR Dispositivos de bloqueo, Industrial, Receptáculo empotrado, 20A trifásico estrella 277/480V CA, 4 polos 4 hilos sin conexión a tierra, L19-20R
Image of 71920FR Dispositivos de bloqueo, Industrial, Receptáculo empotrado, 20A trifásico estrella 277/480V CA, 4 polos 4 hilos sin conexión a tierra, L19-20R

Dispositivos de bloqueo, Industrial, Receptáculo empotrado, 20A trifásico estrella 277/480V CA, 4 polos 4 hilos sin conexión a tierra, L19-20R

Marca: Bryant

ID de catálogo: 71920FR

Locking Devices, Industrial, Flush Nylon Receptacle, 20A 3-Phase Wye 277/480V AC, 4-Pole 4-Wire Non-Grounding, L19-20R, Screw Terminal, Black/White.

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71920FR

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

20A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Single Receptacle

Type

Receptacle

UPC

781786698932

Dimensiones

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 277/480 VAC

Voltage Rating Description

3 Phase Y 277/480V AC

Relacionado con el Conductor

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L19-20R

Logística

Carton Quantity

10