Dispositivos de bloqueo, industriales, cuerpo de conector hembra, 30A 480V CA, 2 polos 3 hilos con puesta a tierra, L8-30R, terminal de tornillo
Image of BRY5369NC Dispositivos de bloqueo, industriales, cuerpo de conector hembra, 30A 480V CA, 2 polos 3 hilos con puesta a tierra, L8-30R, terminal de tornillo
Image of BRY5369NC Dispositivos de bloqueo, industriales, cuerpo de conector hembra, 30A 480V CA, 2 polos 3 hilos con puesta a tierra, L8-30R, terminal de tornillo

Dispositivos de bloqueo, industriales, cuerpo de conector hembra, 30A 480V CA, 2 polos 3 hilos con puesta a tierra, L8-30R, terminal de tornillo

Marca: Bryant

ID de catálogo: BRY5369NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3- Wire Grounding, 5-20R, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 125V
  • 2-Pole 3- Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5369NC

Color

Negro y Blanco

Cord Range

0.300"-0.655"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Familia de producto

Industrial

Insulation

Insulated Body

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plug

UPC

781786005952

Dimensiones

Dimensions

2.95 in x 1.52 in x 1.38 in

Display Size

Standard Sized Product

Height

1.38 in

Length

2.95 in

Weight

0.15 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Relacionado con el Conductor

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20P

Relacionado con la Operación

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logística

Carton Quantity

10

Pallet Quantity

4000