Dispositivos de bloqueo, Twist-Lock®, Cubierta de seguridad hermética, Receptáculo, 30A trifásico en estrella 120/208V CA, 4 polos 5 hilos
Image of HBL2810SW Dispositivos de bloqueo, Twist-Lock®, Cubierta de seguridad hermética, Receptáculo, 30A trifásico en estrella 120/208V CA, 4 polos 5 hilos
Image of HBL2810SW Dispositivos de bloqueo, Twist-Lock®, Cubierta de seguridad hermética, Receptáculo, 30A trifásico en estrella 120/208V CA, 4 polos 5 hilos
Image of HBL2810SW Dispositivos de bloqueo, Twist-Lock®, Cubierta de seguridad hermética, Receptáculo, 30A trifásico en estrella 120/208V CA, 4 polos 5 hilos
Image of HBL2810SW Dispositivos de bloqueo, Twist-Lock®, Cubierta de seguridad hermética, Receptáculo, 30A trifásico en estrella 120/208V CA, 4 polos 5 hilos
Image of HBL2810SW Dispositivos de bloqueo, Twist-Lock®, Cubierta de seguridad hermética, Receptáculo, 30A trifásico en estrella 120/208V CA, 4 polos 5 hilos

Dispositivos de bloqueo, Twist-Lock®, Cubierta de seguridad hermética, Receptáculo, 30A trifásico en estrella 120/208V CA, 4 polos 5 hilos

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL2810SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Receptacle, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, NEMA L21-30R, Screw Terminal, PBT housing and flange, Gray.

  • UL type 4X environmental seal while in use and when closed
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Shrouded Watertight Construction

General

Application

Heavy Duty Industrial Shrouded Watertight

Catalog Number

HBL2810SW

Color

Environmental Conditions

Watertight

Horsepower - Maximum

7.5

Item Type

30A Watertight Safety-Shroud® Receptacle

Material

Valox™

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Enclosure Rating-enclosure ratings of Types 4, 4X, and/or 12
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Contacts - Brass
  • Drive Screws - Steel, zinc plated
  • Housing / Cover - Gray RPT
  • Lift-Cover Spring & Pin - Stainless Steel
  • Terminal Retainer - Clear polycarbonate

Type

Receptacle

UPC

783585232065

Dimensiones

Dimensions

3.75 in x 3.75 in x 2.91 in

Display Size

Standard Sized Product

Height

2.91 in

Length

3.75 in

Weight

0.65 lb

Width

3.75 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase WYE 120/208 VAC

Voltage Rating Description

3-Phase Y 120/208 VAC

Relacionado con el Conductor

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L21-30R

Relacionado con la Operación

Horsepower - Maximum

7.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Enclosure Rating-enclosure ratings of Types 4, 4X, and/or 12
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuración

Number of Gang(s)

1-Gang

Logística

Carton Quantity

5

Pallet Quantity

800