Dispositivos de bloqueo, Twist-Lock®, industrial, enchufe macho, 15A 250V, 2 polos 3 hilos con toma de tierra, L6-15P, terminal de tornillo
Image of HBL4570CA Dispositivos de bloqueo, Twist-Lock®, industrial, enchufe macho, 15A 250V, 2 polos 3 hilos con toma de tierra, L6-15P, terminal de tornillo
Image of HBL4570CA Dispositivos de bloqueo, Twist-Lock®, industrial, enchufe macho, 15A 250V, 2 polos 3 hilos con toma de tierra, L6-15P, terminal de tornillo

Dispositivos de bloqueo, Twist-Lock®, industrial, enchufe macho, 15A 250V, 2 polos 3 hilos con toma de tierra, L6-15P, terminal de tornillo

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL4570CA

Locking Devices, Twist-Lock®, Industrial, Male Insulgrip® Plug, 15A 250V, 2-Pole 3-Wire Grounding, NEMA L6-15P, Screw Terminal, Black and White Nylon, 8 position angle.

  • Individually molded face for each blade configuration
  • Roomy wiring chamber provides ample space for wiring
  • Ribbed nylon housing provides a secure grip that’s impact and chemical resistant

Angled

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL4570CA

Color

Negro, Blanco

Cord Range

0.325"-0.655"(8.3-16.6)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

1.5

Item Type

15A Grounding Insulgrip® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #8-32 Brass (Phillips / Slotted / Robertson)

Type

Plugs

UPC

783585170053

Dimensiones

Dimensions

2.08 in x 1.52 in x 1.21 in

Display Size

Standard Sized

Height

1.21 in

Length

2.08 in

Weight

0.15 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Relacionado con el Conductor

Cable Range

0.325 - 0.655 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-15P

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Horsepower - Maximum

1.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuración

Cord Type

All Listed Portables

Logística

Carton Quantity

10

Pallet Quantity

2700