Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado simple, 10A 250V, 15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA
Image of HBL7582 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado simple, 10A 250V, 15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA
Image of HBL7582 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado simple, 10A 250V, 15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA

Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado simple, 10A 250V, 15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL7582

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 10A 250V, 15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black Phenolic.

  • Thermoset construction offers high heat resistance
  • High performance copper alloy contacts
  • Corrosion resistant zinc plated steel one-piece mounting strap

Standard

General

Application

Catalog Number

HBL7582

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

10A/15A Single Receptacle

Material

Phenolic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG -#10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Molded Thermoset
  • Clamp - Brass
  • Contacts - Brass
  • Face - RTP
  • Ground Contact - Brass
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585237718

Dimensiones

Dimensions

3.28 in x 1.5 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.15 lb

Width

1.5 in

Clasificaciones Eléctricas

Amperage Rating

10/15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

10/15 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250/125 V

Voltage Rating Description

250/125 V

Relacionado con el Conductor

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498

Standards - RoHS Compliance Status

CM

Relacionado con la Operación

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG -#10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logística

Carton Quantity

10