Dispositivos de cuchilla recta, cuerpo de conector hembra, serie Valise, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos
Image of BRY5969Y Dispositivos de cuchilla recta, cuerpo de conector hembra, serie Valise, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos
Image of BRY5969Y Dispositivos de cuchilla recta, cuerpo de conector hembra, serie Valise, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos
Image of BRY5969Y Dispositivos de cuchilla recta, cuerpo de conector hembra, serie Valise, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos
Image of BRY5969Y Dispositivos de cuchilla recta, cuerpo de conector hembra, serie Valise, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos

Dispositivos de cuchilla recta, cuerpo de conector hembra, serie Valise, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos

Marca: Bryant

ID del Catálogo: BRY5969Y

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Yellow, Single Pack

  • Valise Series
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

BRY5969Y

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Valise

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Commercial

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786005860

Dimensiones

Dimensions

2.62 in x 1.25 in x 1.12 in

Display Size

Standard Sized Product

Height

1.12 in

Length

2.62 in

Weight

0.3 lb

Width

1.25 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Relacionado con el Conductor

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R

Relacionado con la Operación

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logística

Carton Quantity

10

Pallet Quantity

3600