
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL8452C
Catalog Number
HBL8452C
Color
EU RoHS Indicator
Contact Manufacturer
Series
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015170
Weight
0.85 lb
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
EU RoHS Indicator
Contact Manufacturer
Nema Rating
15-50P
Carton Quantity
5
Pallet Quantity
765