

Marca: Hubbell Wiring Device-Kellems
ID de catálogo: HBL9368
Catalog Number
HBL9368
Color
Black
Cord Range
0.625"-1.187"
Horsepower - Maximum
3
Material
Nylon
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015286
Dimensions
4.34 in x 2.75 in x 1.88 in
Height
1.88 in
Length
4.34 in
Weight
0.55 lb
Width
2.75 in
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 V
Voltage Rating Description
250 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Industry Standard(s)
UL Listed to UL498 File E1706, CSA Certified to C22.2 No. 42 File 280
Nema Rating
6-50P
Horsepower - Maximum
3
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
1360