Dispositivos de cuchilla recta, enchufe macho, nilón, para servicio pesado, grado industrial/comercial, en ángulo, 2 polos, 3 cables
Image of HBL9309 Dispositivos de cuchilla recta, enchufe macho, nilón, para servicio pesado, grado industrial/comercial, en ángulo, 2 polos, 3 cables
Image of HBL9309 Dispositivos de cuchilla recta, enchufe macho, nilón, para servicio pesado, grado industrial/comercial, en ángulo, 2 polos, 3 cables

Dispositivos de cuchilla recta, enchufe macho, nilón, para servicio pesado, grado industrial/comercial, en ángulo, 2 polos, 3 cables

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL9309

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, 5-30P, Black, Single Pack.

  • Nylon
  • Heavy Duty
  • Industrial/Commercial Grade

General

Catalog Number

HBL9309

Color

Negro

Familia de producto

Extra Heavy Duty

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#4 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Blade Holder - Reinforced Thermoplastic Polyester
  • Box Terminals - Brass
  • Cord Clamp - Reinforced Thermoplastic Polyester
  • Housing - Supertough Nylon
  • Terminal Retainer - Reinforced Thermoplastic Polyester

Style

Grounding

Type

Plug

UPC

783585015224

Dimensiones

Dimensions

4.34 in x 2.75 in x 1.88 in

Height

1.88 in

Length

4.34 in

Weight

0.55 lb

Width

2.75 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750 W

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certificaciones y Cumplimiento

Nema Rating

5-30P

Relacionado con la Operación

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#4 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logística

Carton Quantity

10

Pallet Quantity

1360