Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos
Image of BRY5266NPCR Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos
Image of BRY5266NPCR Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos
Image of BRY5266NPCR Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos

Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 15A 125V, 2 polos 3 hilos

Marca: Bryant

ID de catálogo: BRY5266NPCR

Straight Blade Devices, Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 3- Wire Grounding, 5-15P, Yellow ,Single Pack

  • Corrosion Resistant
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 3- Wire Grounding

Corrosion Resistant

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5266NPCR

Color

Amarillo

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Familia de producto

Industrial

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Extra Heavy Duty

Type

Plug

UPC

781786134041

Dimensiones

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.1 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Configuración

Cord Type

All Portable

Logística

Carton Quantity

10

Pallet Quantity

4500