
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL5666VY
Catalog Number
HBL5666VY
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1.5
Item Type
Valise Plug
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Valise®
Specifications
Style
Standard
Type
Plug
UPC
783585013053
Dimensions
1.88 in x 1.5 in x 1.13 in
Height
1.13 in
Length
1.88 in
Weight
0.15 lb
Width
1.5 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
3750 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
6-15P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
1.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
6000