Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 20A 250V, 2 polos, 3 cables con toma de tierra, 6-20P y blanco
Image of BRY5466NP Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 20A 250V, 2 polos, 3 cables con toma de tierra, 6-20P y blanco
Image of BRY5466NP Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 20A 250V, 2 polos, 3 cables con toma de tierra, 6-20P y blanco
Image of BRY5466NP Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 20A 250V, 2 polos, 3 cables con toma de tierra, 6-20P y blanco

Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 20A 250V, 2 polos, 3 cables con toma de tierra, 6-20P y blanco

Marca: Bryant

ID de catálogo: BRY5466NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Black and White, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 250V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5466NP

Color

Negro y Blanco

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Familia de producto

Industrial

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Extra Heavy Duty

Type

Plug

UPC

781786005891

Dimensiones

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.15 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000 W

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-20P

Standards - RoHS Compliance Status

CM

Configuración

Cord Type

All Portable

Logística

Carton Quantity

10

Pallet Quantity

5400