Dispositivos de cuchilla recta, receptáculos, dúplex, grado comercial/industrial, 15A 125V, 2 polos, 3 cables con conexión a tierra, 5-15R, marrón
Image of BRY5262 Dispositivos de cuchilla recta, receptáculos, dúplex, grado comercial/industrial, 15A 125V, 2 polos, 3 cables con conexión a tierra, 5-15R, marrón
Image of BRY5262 Dispositivos de cuchilla recta, receptáculos, dúplex, grado comercial/industrial, 15A 125V, 2 polos, 3 cables con conexión a tierra, 5-15R, marrón

Dispositivos de cuchilla recta, receptáculos, dúplex, grado comercial/industrial, 15A 125V, 2 polos, 3 cables con conexión a tierra, 5-15R, marrón

Marca: Bryant

ID de catálogo: BRY5262

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5262

Color

Marrón

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Familia de producto

Extra Heavy Duty

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005013

Dimensiones

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

5500