

Marca: Bryant
ID de catálogo: 5361RED
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5361RED
Color
Rojo
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Familia de producto
Extra Heavy Duty
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786714731
Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Weight
0.15 lb
Width
1.38 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Carton Quantity
10